Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RUE35-E-L


Roller monorail guidance systems

long carriage with full complement recirculating roller system, for oil or grease lubrication; corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesSealed on all sidesGrease lubricationOil lubrication
Lubrication connector on lateral face
Lubrication connector in top face
Dimensioning of lubrication connector in end face
Lubrication connector S25 in accordance with DIN 71412-A-M6 (supplied loose with the M-Satz)
Load directions
 
H 48  mm   
B 100  mm   
L 148,8  mm  Minimum covered length for sealing the upper lubrication connections
1)   Locating face
2)   Marking
3)   Fixing screw
A1 33  mm   
A2 9  mm   
A3 6,6  mm   
A4 5,6  mm   
aL max 31  mm  a L and a R are dependent on the length l max of the guideway
aL min 20  mm  a L and a R are dependent on the length l max of the guideway
aR max 31  mm  a L and a R are dependent on the length l max of the guideway
aR min 20  mm  a L and a R are dependent on the length l max of the guideway
b 34  mm  Tolerance: -0,005/-0,035
D2 8,6  mm   
d1 9  mm   
G2 M10  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M6 = 10 Nm
M8 = 24 Nm
M10 = 41 Nm
M12 = 83 Nm
M14 = 140 Nm
M16 = 220 Nm
M20 = 470 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
GS M4x4  DIN EN ISO 4027
H1 6,5  mm   
H4 20,5  mm   
H5 8  mm   
h 30  mm   
h1 17,5  mm  Tolerance: +/-0,5
JB 82  mm   
JL 62  mm   
JL5 27,2  mm  Position of lubrication hole in adjacent construction.
JL6 37,4  mm   
JLZ 52  mm   
jL 40  mm   
K1 M8  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M5 = 10 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M12 = 140 Nm
M14 = 220 Nm
M16 = 340 Nm
M24 = 1100 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
K3 M8  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M5 = 10 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M12 = 140 Nm
M14 = 220 Nm
M16 = 340 Nm
M24 = 1100 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
K6 M8  for screws to DIN 7984-8.8

Max. tightening torque [MA]:
M6 = 10 Nm
M8 = 24 Nm
M10 = 48 Nm
M12 = 83 Nm
M14 = 130 Nm
M16 = 220 Nm


The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
L1 111  mm   
LS 2,2  mm   
lmax 5900  mm  Maximum length of single-piece guideways; longer guideways are supplied in several sections and are marked accordingly.
Maximum single-piece guideway length of 6 m by agreement.
N2 6  mm  Maximum diameter of lubrication hole in adjacent construction
N3 M6  Maximum screw depth in end piece 6 mm
N4 M6  Maximum screw depth in end piece 6 mm
O 10x1,5  mm  DIN 3771
T5 12  mm   
T6 10,9  mm   
mW 2,29  kg  Mass of carriage
mS 5,9  kg/m  Mass of guideway
C 70000  N  Basic dynamic load rating
C0 175000  N  Basic static load rating
    The full load rating can only be supported if the full thread length is used and the adjacent construction is correspondingly dimensioned.
M0x 1500  Nm  Static moment rating about X axis
M0y 3350  Nm  Static moment rating about Y axis
M0z 3000  Nm  Static moment rating about Z axis
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information