Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RTL8


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 15/16  inch   
d 23,813  mm   
D 1,844  inch   
D 46,838  mm   
T 0,625  inch   
T 15,875  mm   
m 0,282  lbs  Mass
m 0,128  kg  Mass
Ca 7500  lbf  Basic dynamic load rating, axial
Ca 33500  N  Basic dynamic load rating, axial
C0a 15000  lbf  Basic static load rating, axial
C0a 67000  N  Basic static load rating, axial
nG 5500  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information