Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RTL33


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 2 1/2  inch   
d 63,5  mm   
D 3,969  inch   
D 100,813  mm   
T 0,813  inch   
T 20,637  mm   
m 1,385  lbs  Mass
m 0,628  kg  Mass
Ca 32500  lbf  Basic dynamic load rating, axial
Ca 145000  N  Basic dynamic load rating, axial
C0a 96000  lbf  Basic static load rating, axial
C0a 430000  N  Basic static load rating, axial
nG 2400  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information