Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RTL23


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 1 7/8  inch   
d 47,625  mm   
D 3,219  inch   
D 81,763  mm   
T 0,813  inch   
T 20,65  mm   
m 0,999  lbs  Mass
m 0,453  kg  Mass
Ca 10500  lbf  Basic dynamic load rating, axial
Ca 46500  N  Basic dynamic load rating, axial
C0a 23500  lbf  Basic static load rating, axial
C0a 104000  N  Basic static load rating, axial
nG 3100  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information