Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RTL21


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 1 3/4  inch   
d 44,45  mm   
D 3,094  inch   
D 78,588  mm   
T 0,813  inch   
T 20,637  mm   
m 0,948  lbs  Mass
m 0,43  kg  Mass
Ca 20500  lbf  Basic dynamic load rating, axial
Ca 91000  N  Basic dynamic load rating, axial
C0a 55000  lbf  Basic static load rating, axial
C0a 243000  N  Basic static load rating, axial
nG 3200  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information