Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RTL15


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 1 3/8  inch   
d 34,925  mm   
D 2,469  inch   
D 62,713  mm   
T 0,625  inch   
T 15,875  mm   
m 0,472  lbs  Mass
m 0,214  kg  Mass
Ca 10000  lbf  Basic dynamic load rating, axial
Ca 44500  N  Basic dynamic load rating, axial
C0a 23600  lbf  Basic static load rating, axial
C0a 105000  N  Basic static load rating, axial
nG 3900  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information