Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT625


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 3 1/4  inch   
d 82,55  mm   
D 4,968  inch   
D 126,187  mm   
T 1  inch   
T 25,4  mm   
m 2,531  lbs  Mass
m 1,148  kg  Mass
Ca 47000  lbf  Basic dynamic load rating, axial
Ca 209000  N  Basic dynamic load rating, axial
C0a 135000  lbf  Basic static load rating, axial
C0a 600000  N  Basic static load rating, axial
nG 2300  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information