Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT623


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 2 3/4  inch   
d 69,85  mm   
D 4,468  inch   
D 113,475  mm   
T 1  inch   
T 25,4  mm   
m 2,223  lbs  Mass
m 1,008  kg  Mass
Ca 43500  lbf  Basic dynamic load rating, axial
Ca 194000  N  Basic dynamic load rating, axial
C0a 119000  lbf  Basic static load rating, axial
C0a 530000  N  Basic static load rating, axial
nG 2500  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information