Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT622


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 2 5/8  inch   
d 66,675  mm   
D 4,343  inch   
D 110,3  mm   
T 1  inch   
T 25,4  mm   
m 2,145  lbs  Mass
m 0,973  kg  Mass
Ca 44000  lbf  Basic dynamic load rating, axial
Ca 196000  N  Basic dynamic load rating, axial
C0a 119000  lbf  Basic static load rating, axial
C0a 530000  N  Basic static load rating, axial
nG 2600  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information