Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT621


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 2 1/2  inch   
d 63,5  mm   
D 4,126  inch   
D 104,803  mm   
T 1  inch   
T 25,4  mm   
m 1,932  lbs  Mass
m 0,876  kg  Mass
Ca 42500  lbf  Basic dynamic load rating, axial
Ca 189000  N  Basic dynamic load rating, axial
C0a 111000  lbf  Basic static load rating, axial
C0a 495000  N  Basic static load rating, axial
nG 2800  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information