Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT620


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 2 3/8  inch   
d 60,325  mm   
D 4  inch   
D 101,6  mm   
T 1  inch   
T 25,4  mm   
m 1,859  lbs  Mass
m 0,843  kg  Mass
Ca 40500  lbf  Basic dynamic load rating, axial
Ca 179000  N  Basic dynamic load rating, axial
C0a 103000  lbf  Basic static load rating, axial
C0a 460000  N  Basic static load rating, axial
nG 2900  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information