Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT617


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 2  inch   
d 50,8  mm   
D 3,625  inch   
D 92,075  mm   
T 1  inch   
T 25,4  mm   
m 1,641  lbs  Mass
m 0,744  kg  Mass
Ca 39000  lbf  Basic dynamic load rating, axial
Ca 173000  N  Basic dynamic load rating, axial
C0a 95000  lbf  Basic static load rating, axial
C0a 425000  N  Basic static load rating, axial
nG 3200  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information