Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT616


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 1 15/16  inch   
d 49,213  mm   
D 3,5  inch   
D 88,9  mm   
T 1  inch   
T 25,4  mm   
m 1,566  lbs  Mass
m 0,71  kg  Mass
Ca 37500  lbf  Basic dynamic load rating, axial
Ca 166000  N  Basic dynamic load rating, axial
C0a 90000  lbf  Basic static load rating, axial
C0a 400000  N  Basic static load rating, axial
nG 3400  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information