Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT613


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 1 3/4  inch   
d 44,45  mm   
D 3,375  inch   
D 85,725  mm   
T 1  inch   
T 25,4  mm   
m 1,493  lbs  Mass
m 0,677  kg  Mass
Ca 33000  lbf  Basic dynamic load rating, axial
Ca 147000  N  Basic dynamic load rating, axial
C0a 74200  lbf  Basic static load rating, axial
C0a 330000  N  Basic static load rating, axial
nG 3500  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information