Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT610


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 1 9/16  inch   
d 39,688  mm   
D 3  inch   
D 76,2  mm   
T 0,812  inch   
T 20,625  mm   
m 0,955  lbs  Mass
m 0,433  kg  Mass
Ca 20800  lbf  Basic dynamic load rating, axial
Ca 93000  N  Basic dynamic load rating, axial
C0a 49500  lbf  Basic static load rating, axial
C0a 221000  N  Basic static load rating, axial
nG 3700  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information