Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT609


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 1 1/2  inch   
d 38,1  mm   
D 3  inch   
D 76,2  mm   
T 0,813  inch   
T 20,637  mm   
m 0,983  lbs  Mass
m 0,446  kg  Mass
Ca 21300  lbf  Basic dynamic load rating, axial
Ca 95000  N  Basic dynamic load rating, axial
C0a 49500  lbf  Basic static load rating, axial
C0a 221000  N  Basic static load rating, axial
nG 4100  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information