Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT608


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 1 7/16  inch   
d 36,513  mm   
D 2,875  inch   
D 73,025  mm   
T 0,812  inch   
T 20,625  mm   
m 0,904  lbs  Mass
m 0,41  kg  Mass
Ca 21900  lbf  Basic dynamic load rating, axial
Ca 98000  N  Basic dynamic load rating, axial
C0a 51000  lbf  Basic static load rating, axial
C0a 226000  N  Basic static load rating, axial
nG 4300  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information