Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT604


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 1 3/16  inch   
d 30,163  mm   
D 2,25  inch   
D 57,15  mm   
T 0,813  inch   
T 20,637  mm   
m 0,531  lbs  Mass
m 0,241  kg  Mass
Ca 14100  lbf  Basic dynamic load rating, axial
Ca 63000  N  Basic dynamic load rating, axial
C0a 27000  lbf  Basic static load rating, axial
C0a 120000  N  Basic static load rating, axial
nG 5000  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information