Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RT601


Axial cylindrical roller bearings

single direction, separable, cylindrical rollers, inch sizes

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 1  inch   
d 25,4  mm   
D 2,126  inch   
D 53,988  mm   
T 0,813  inch   
T 20,638  mm   
m 0,512  lbs  Mass
m 0,232  kg  Mass
Ca 13100  lbf  Basic dynamic load rating, axial
Ca 58000  N  Basic dynamic load rating, axial
C0a 24000  lbf  Basic static load rating, axial
C0a 107000  N  Basic static load rating, axial
nG 5500  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information