08:45:04 GMT+0000 (Coordinated Universal Time)


RSTO8-TV
Yoke type track roller
Yoke type track rollers RSTO, without axial guidance, outer ring without ribs
productDetailPage.oldDesignation
RSTO 8 TN, RSTO8TN

Main Dimensions & Performance Data
D | 24 mm | Outside diameter |
Fw | 12 mm | Under roller diameter |
C | 9.8 mm | Width, outer ring |
Cr w | 4,200 N | Basic dynamic load rating, radial |
C0r w | 5,600 N | Basic static load rating, radial |
Cur w | 800 N | Fatigue load limit, radial |
nD G | 8,000 1/min | Speed on permanent grease lubrication |
≈m | 23 g | text.product.weight |
Dimensions
E | 15 mm | Raceway diameter outer ring |
rmin | 0.3 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Sealing | Without | |
Outer Ring profile | R500 | R500 |
Cage | TV | Plastic Cage made from PA66 |
productDetailsPage.characteristics
Operating conditions for bearing RSTO8-TV
In work for RSTO8-TV
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.languages.option.all

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Deutsch
Einbau von Wälzlagern - Einbau von Laufrollen

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Deutsch
Einbau von Wälzlagern - Hydraulischer Einbau

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
recentlyViewProducts.title

feature.recentlyViewedProducts.loadingSection