Schaeffler's logo
  1. /
  2. Products
  3. /
  4. Rolling and Plain Bearings
  5. /
  6. Track Rollers, Yoke Type-, Stud Type Track Rollers
  7. /
  8. Yoke Type Track Rollers
  9. /
  10. RSTO
  11. /
  12. RSTO17
Schaeffler's logo
11:00:41 GMT+0000 (Coordinated Universal Time)
000078B4
manufacturer-logo

RSTO17

Yoke type track roller
Yoke type track rollers RSTO, without axial guidance, outer ring without ribs
productDetailPage.oldDesignation
RSTO 17
​
​
addProduct.contactUs
RSTO17
Main Dimensions & Performance Data
D
40 mm
Outside diameter
Fw
22 mm
Under roller diameter
C
15.8 mm
Width, outer ring
Cr w
14,200 N
Basic dynamic load rating, radial
C0r w
18,200 N
Basic static load rating, radial
Cur w
2,550 N
Fatigue load limit, radial
nD G
2,800 1/min
Speed on permanent grease lubrication
≈m
93.85 g
text.product.weight
Dimensions
E
29 mm
Raceway diameter outer ring
rmin
0.3 mm
Minimum chamfer dimension
R
500 mm
Radius of outer ring outside profile

Knowledge Center

  • cmsnavigationnode.criteriaforbearingselection

  • cmsnavigationnode.schaefflerContentCatalog.navnode.000006Y0translation

  • cmsnavigationnode.schaefflerContentCatalog.DesignOfBearingArrangementsNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.FrictionAndIncreasesInTemperaturesNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.LoadCarryingCapacityAndLifeNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.navnode.000003UWtranslation

  • cmsnavigationnode.schaefflerContentCatalog.cmsitem.00081096translation

  • cmsnavigationnode.schaefflerContentCatalog.NoiseNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.RigidityNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.SealingOfBearingPositionsNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.SpeedsNavNodetranslation

  • cmsnavigationnode.yoketyperollerbearingtrackrollersstudtyperollerbearingtrackrollers

page.sa.housing.seemore

Engineering Tools

  • page.selectionAssistant.title

page.sa.housing.seemore
Download on Apple App Store badge
Download on Google Play Store badge
productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.category
productDetailsPage.tabs.downloads.filterBox.languages.option.all
productDetailsPage.tabs.downloads.filterBox.language
MH1 Dismounting Hydraulic
2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Dismounting Mechanical
2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Services
2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Dismounting Hydraulic
2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Dismounting Mechanical
2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Mounting track rollers
2017-09-15 | Katalog | MH1 Mounting track rollers | Deutsch
Einbau von Wälzlagern - Einbau von Laufrollen
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Mounting Hydraulic
2017-08-15 | Katalog | MH1 Mounting Hydraulic | Deutsch
Einbau von Wälzlagern - Hydraulischer Einbau
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Mounting Mechanical
2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Mounting Hydraulic
2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Mounting Mechanical
2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Mounting track rollers
2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Services
2017-09-15 | Katalog | MH1 Services | Englisch
Services
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Tables
2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Tables
2017-09-15 | Katalog | MH1 Tables | Englisch
Tables
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Technical principles
2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Technical principles
2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
productDetailsPage.tabs.downloads.tiles.button.download

recentlyViewProducts.title

feature.recentlyViewedProducts.loadingSection

    cmsnavigationnode.schaefflerContentCatalog.ContactUsNavNodetranslationcmsnavigationnode.schaefflerContentCatalog.navnode.00000002translationcmsnavigationnode.schaefflerContentCatalog.PrivacyNavNodetranslation
    cmsnavigationnode.schaefflerContentCatalog.navnode.000002BCtranslationcmsnavigationnode.schaefflerContentCatalog.TermsOfUseNavNodetranslationcmsnavigationnode.schaefflerContentCatalog.AboutUsNavNodetranslation

Schaeffler Group USA

Schaeffler Group USA Inc 308 Springhill Farm Fort Mill, SC

Fort Mill, 29715

© Schaeffler Group USA