Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RSRB16-159-L0


Belt tension pulleys

for flat belts, vee belts and round belts

  
Send to shopping basket
Radial loadSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 16  mm  Tolerance: +0,26/+0,13
D2 159  mm   
C1 36,5  mm   
B 18,3  mm   
BL 25,4  mm   
D1 139,7  mm   
α 10  °  Angle
m 0,78  kg  Mass
Cr 10100  N  Basic dynamic load rating of bearing
C0r 4750  N  Basic static load rating of bearing
Cur 248  N  Fatigue limit load, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information