Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RSRB15-92-L0


Belt tension pulleys

for flat belts, vee belts and round belts

  
Send to shopping basket
Radial loadSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 15  mm  Tolerance: +0,08/-0,05
D2 92  mm   
C1 31  mm   
B 14,4  mm   
BL 22,2  mm   
D1 76,2  mm   
α 10  °  Angle
m 0,31  kg  Mass
Cr 8100  N  Basic dynamic load rating of bearing
C0r 3700  N  Basic static load rating of bearing
Cur 193  N  Fatigue limit load, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information