Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RPNA20/35-XL


Aligning needle roller bearings

without inner ring

  
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 20  mm   
D 35  mm   
C 16  mm  Tolerance: +/-0,5
D1 30,5  mm   
rmin 0,8  mm   
m 62  g  Mass
Cr 14600  N  Basic dynamic load rating, radial
C0r 17500  N  Basic static load rating, radial
Cur 3300  N  Fatigue limit load, radial
nG 21100  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information