11:07:10 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
Fw | 30 mm | Under roller diameter |
D | 42 mm | Outside diameter |
B | 17 mm | Width |
Cr | 26,500 N | Basic dynamic load rating, radial |
C0r | 31,500 N | Basic static load rating, radial |
Cur | 5,800 N | Fatigue load limit, radial |
nG | 14,400 1/min | Limiting speed |
nG Grease | 8,600 1/min | Limiting speed for grease lubrication |
nϑr | 8,100 1/min | Reference speed |
≈m | 62.32 g | Weight |
Dimensions
rmin | 0.3 mm | Minimum chamfer dimension |
C | 17 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products