Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RMWE15-RB/119x../24


Miniature cage guidance systems

miniature carriage units with cylindrical roller flat cage, corrosion-resistant

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesProtected against rustGrease lubricationOil lubrication
 
C1 119  mm   
hx 24  mm  Stroke length
H 16  mm   
1)   Locating face
2)   Marking
3)   Stroke length
A 32  mm   
A1 8,5  mm   
A2 25  mm   
a 15  mm  Tolerance: -0,005/-0,05
a3 3,5  mm   
C1 max 300  mm  Max. production length of carriage
C2 20  mm   
C4 40  mm   
C5 19,5  mm   
C6 19,5  mm   
C7 9,5  mm   
C8 5  mm   
C9 40  mm   
H1 3,75  mm   
H5 4  mm   
h 11,7  mm   
h1 4,7  mm   
K1 M4  for screw to DIN 912-12.9;
max. tightening torque: 5 Nm

for screw to DIN 912-12.9, corrosion-resistant;
max. tightening torque: 1.7 Nm

Note: Corrosion-resistant steels may nevertheless undergo surface corrosion and various forms of localised corrosion. If very high levels of corrosion resistance are required, the suitability of the unit for the specific application must be investigated.
For interchangeability with standard elements, support washers and correspondingly smaller screws should be used
K2 M3  for screw to DIN 912-12.9;
max. tightening torque: 2,2 Nm

for screw to DIN 912-12.9, corrosion-resistant;
max. tightening torque: 1 Nm

Note: Corrosion-resistant steels may nevertheless undergo surface corrosion and various forms of localised corrosion. If very high levels of corrosion resistance are required, the suitability of the unit for the specific application must be investigated.
L   Standard guideway lengths:
L = 79 mm, m S = 92 g
L = 119 mm, m S = 138 g
L = 159 mm, m S = 185 g
L = 199 mm, m S = 234 g
L = 239 mm, m S = 280 g
L = 359 mm, m S = 422 g

Special lengths are available by agreement.
Lk 105,9  mm  Length of cage.
Special lengths are available by agreement.
Lmax 360  mm  Maximum production length of guideway.
Special lengths are available by agreement.
mW 61  g  Mass of carriage
mS   Mass of guideway:
L = 79 mm, m s = 92 g
L = 119 mm, m S = 138 g
L = 159 mm, m S = 185 g
L = 199 mm, m S = 234 g
L = 239 mm, m S = 280 g
L = 359 mm, m S = 422 g

Special lengths are available by agreement.
C 14300  N  Basic load rating
C0 35000  N  Basic load rating
M0x 297  Nm  Moment rating
M0y 616  Nm  Moment rating
M0z 616  Nm  Moment rating
    Note: Corrosion-resistant steels may nevertheless undergo surface corrosion and various forms of localised corrosion.
If very high levels of corrosion resistance are required, the suitability of the unit for the specific application must be investigated.
    Cylindrical rollers in O arrangement as standard
X arrangement available by agreement
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information