Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RMWE09A-RB/129x../30


Miniature cage guidance systems

miniature carriage units with cylindrical roller flat cage, corrosion-resistant

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesProtected against rustGrease lubricationOil lubrication
 
C1 129  mm   
hx 30  mm  Stroke length
H 10  mm   
1)   Locating face
2)   Marking
3)   Stroke length
A 20  mm   
A1 5,5  mm   
A2 15  mm   
a 9  mm  Tolerance: -0,005/-0,05
a3 2,5  mm   
C1 max 300  mm  Max. production length of carriage
C2 10  mm   
C4 20  mm   
C5 9,5  mm   
C6 9,5  mm   
C7 4,5  mm   
C8 3,5  mm   
C9 20  mm   
H1 1,95  mm   
H5 3  mm   
h 6,2  mm   
h1 2,6  mm   
K1 M3  for screw to DIN 912-12.9;
max. tightening torque: 2,2 Nm

for screw to DIN 912-12.9, corrosion-resistant;
max. tightening torque: 1 Nm

Note: Corrosion-resistant steels may nevertheless undergo surface corrosion and various forms of localised corrosion. If very high levels of corrosion resistance are required, the suitability of the unit for the specific application must be investigated.
K2 M3  for screw to DIN 912-12.9;
max. tightening torque: 2,2 Nm

for screw to DIN 912-12.9, corrosion-resistant;
max. tightening torque: 1 Nm

Note: Corrosion-resistant steels may nevertheless undergo surface corrosion and various forms of localised corrosion. If very high levels of corrosion resistance are required, the suitability of the unit for the specific application must be investigated.
L   Standard guideway lengths:
L = 59 mm, m S = 21 g
L = 99 mm, m S = 36 g
L = 159 mm, m S = 58 g
L = 199 mm, m S = 72 g
L = 219 mm, m S = 80 g
L = 299 mm, m S = 108 g

Special lengths are available by agreement.
Lk 112,9  mm  Length of cage.
Special lengths are available by agreement.
Lmax 360  mm  Maximum production length of guideway.
Special lengths are available by agreement.
mW 98  g  Mass of carriage
mS   Mass of guideway:
L = 59 mm, m S = 21 g
L = 99 mm, m S = 36 g
L = 159 mm, m S = 58 g
L = 199 mm, m S = 72 g
L = 219 mm, m S = 80 g
L = 299 mm, m S = 108 g

Special lengths are available by agreement.
C 8800  N  Basic load rating
C0 18700  N  Basic load rating
M0x 72  Nm  Moment rating
M0y 361  Nm  Moment rating
M0z 361  Nm  Moment rating
    Note: Corrosion-resistant steels may nevertheless undergo surface corrosion and various forms of localised corrosion.
If very high levels of corrosion resistance are required, the suitability of the unit for the specific application must be investigated.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information