19:56:51 GMT+0000 (Coordinated Universal Time)


RASEY25-TV-VA
Plummer block housing unit
Plummer block housing unit RASEY..-TV-VA, RIBB plastic


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 140.5 mm | Length |
H2 | 71 mm | Height |
≈m | 0.343 kg | Weight |
Mounting dimensions
J | 105 mm | Distance fixing bore |
N | 11 mm | Width (slot) |
N1 | 14 mm | Length (slot) |
Dimensions
H | 36.5 mm | Distance shaft axis |
A | 38 mm | Width (base) |
H1 | 14.5 mm | Height (base) |
S | 19.8 mm | Distance raceway |
B | 34.1 mm | Width |
Q | 1/4 - 28 UNF | Connection thread for lubrication |
Additional information
GEH-ASE05-TV | Housing | |
GYE25-KRR-B-FA107-VA | Bearing designation | |
KASK05-S-G | End cap | |
KASK05-S-R-NBR | Open protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Corrosion resistant bearing | VA | Corrosion-resistant VA design |
Material | TV | Plastic |


All
English

2017-10-28 | Katalog | SG 1 | Englisch