Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RABRB20/52-XL-FA106


Radial insert ball bearings

with rubber interliner, location by eccentric locking collar, P seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 20  mm   
D 52,3  mm   
B2 32,3  mm   
B1 31  mm   
C 17,6  mm   
D2 39  mm   
d3 max 33  mm   
S1 23,5  mm   
    Operating temperature from -20°C to +85°C
m 0,2  kg  Mass
  70  °  Rubber ring: hardness, Shore A
Cg 1160  N  Rubber ring: load carrying capacity
Cr 13600  N  Basic dynamic load rating, radial
C0r 6600  N  Basic static load rating, radial
Cur 345  N  Fatigue limit load, radial
f0 13,1  Calculation factor
  RABR47/52-AH01  Designation of rubber interliner
  RAE20-XL-NPP-B-FA106  Designation of bearing
  6204  Reference bearing for determining the equivalent bearing load.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information