Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

QJ330-N2-MPA


Four point contact bearings

main dimensions to DIN 628-4, can be dismantled, with split inner ring, with two retaining slots

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsNot sealedGrease lubricationOil lubrication
 
d 150  mm   
D 320  mm   
B 65  mm   
  45  °  Groove angle
a 165  mm   
an 12,7  mm   
bn 10,5  mm   
D1 261  mm   
Da max 303  mm   
d1 211,2  mm   
da min 167  mm   
ra max 3  mm   
rmin 4  mm   
rn 2  mm   
α 35  °  Contact angle
m 28  kg  Mass
Cr 510000  N  Basic dynamic load rating, radial
C0r 730000  N  Basic static load rating, radial
Cur 26000  N  Fatigue limit load, radial
nG 3650  1/min  Limiting speed
nϑr 1870  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information