Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

PUMP1000-4L


Hand pump sets

for one consumer connector

  
Send to shopping basket
 
D1 22  mm   
D2 10  mm   
G G1/4  Thread
H 16  mm   
  29  cm^3  Oil volume per stroke up to 30 bar
  1,45  cm^3  Oil volume per stroke from 30 to 1000 bar
  1000  bar  Hand pump
  4  l  Oil container
  46  cm^2 / s  Oil charge Shell Voltol sliding oil 46
Viscosity: 46 cm^2/s at 40°C
  0 - 1000  bar  Manometer
    High pressure hose: 1000 bar, 2 m long
  1000  bar  Push coupling
  900x250x250  mm  Case dimensions
  24  kg  Total mass
    Max. shaft diameter: unlimited
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information