02:13:21 GMT+0000 (Coordinated Universal Time)



PE25-XL
Radial insert ball bearing
Radial insert ball bearings PE, cylindrical outer ring, with steel aligning ring, location by eccentric locking collar, P seals on both sides
Replaces
PE25

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 62 mm | Outside diameter |
U | 32 mm | Width |
Cr | 14,000 N | Basic dynamic load rating, radial |
C0r | 7,800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0.31 kg | Weight |
Dimensions
A | 17 mm | Width, outer ring |
C1 | 11.2 mm | Distance ring grooves |
0.2 mm | Upper distance ring groove tolerance | |
b | 1.9 mm | Width retaining slot |
0.3 mm | Nut width upper tolerance | |
D1 | 59.6 mm | Diameter of groove |
-0.5 mm | Nut diameter lower tolerance |
Calculation factors
f0 | 13.8 | Calculation factor |
Additional information
RAE25-XL-NPP-B | Bearing designation |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products