Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

PAB20-PP-AS


Linear plain bearings

sealed on all sides, with relubrication facility

  
Send to shopping basket
Compressive loadTensile loadSealed on all sidesGrease lubricationOil lubrication
 
Fw 20  mm   
D 32  mm  Tolerance: h7
L 45  mm  Tolerance: h12
BL2 1,6  mm  Tolerance: H13

Slot dimensions suitable for retaining rings to DIN 471.
DN 30,3  mm   
L2 31,2  mm  Tolerance: H13

Holes symmetrical to bearing length L.
NL 2,5  mm  Tolerance: H13
m 68  g  Mass of bearing
C0 150000  N  The basic static load ratings stated here are no longer valid if the bearings are mounted in housings.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information