Schaeffler Product catalogue - medias
(0)

NUTR20


Yoke type track rollers

full complement cylindrical roller set, with axial guidance, labyrinth seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 20  mm   
D 47  mm   
B 25  mm   
C 24  mm   
d2 27  mm   
r1 min 0,5  mm   
rmin 1  mm   
m 245  g  Mass
Cr w 28500  N  Effective dynamic load rating as track roller (radial)
C0r w 37500  N  Effective static load rating as track roller (radial)
Fr per 16200  N  Permissible dynamic radial load
F0r per 32500  N  Permissible static radial load
Cur w 4850  N  Fatigue limit load
nD G 4200  1/min  Speed (with continuous operation and grease lubrication)
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information