Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NU2340-EX-TB-M1


Cylindrical roller bearings

main dimensions to DIN 5412-1, non-locating bearing, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 200  mm   
D 420  mm   
B 138  mm   
D1 352,2  mm   
Da max 400  mm   
da max 250,7  mm   
da min 220  mm   
db min 255,3  mm   
E 377  mm   
F 253  mm   
r1 min 5  mm   
ra max 4  mm   
ra1 max 4  mm   
rmin 5  mm   
s 11,3  mm  Axial displacement facility from central position
m 95,6  kg  Mass
Cr 2040000  N  Basic dynamic load rating, radial
C0r 2900000  N  Basic static load rating, radial
Cur 315000  N  Fatigue limit load, radial
nG 2330  1/min  Limiting speed
nϑr 940  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information