Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NU2264-EX-TB-M1


Cylindrical roller bearings

main dimensions to DIN 5412-1, non-locating bearing, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 320  mm   
D 580  mm   
B 150  mm   
D1 500  mm   
Da max 560  mm   
da max 376,5  mm   
da min 340  mm   
db min 383,5  mm   
E 530  mm   
F 380  mm   
r1 min 5  mm   
ra max 4  mm   
ra1 max 4  mm   
rmin 5  mm   
s 11,9  mm  Axial displacement facility from central position
m 180  kg  Mass
Cr 3150000  N  Basic dynamic load rating, radial
C0r 4900000  N  Basic static load rating, radial
Cur 470000  N  Fatigue limit load, radial
nG 1650  1/min  Limiting speed
nϑr 570  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information