Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NU217-E-XL-TVP2


Cylindrical roller bearings

main dimensions to DIN 5412-1, non-locating bearing, separable, with cage

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 85  mm   
D 150  mm   
B 28  mm   
D1 131,5  mm   
Da max 139  mm   
da max 99  mm   
da min 96  mm   
db min 104  mm   
E 136,5  mm   
F 100,5  mm   
r1 min 2  mm   
ra max 2  mm   
ra1 max 2  mm   
rmin 2  mm   
s 0,8  mm  Axial displacement facility from central position
m 1,91  kg  Mass
Cr 194000  N  Basic dynamic load rating, radial
C0r 194000  N  Basic static load rating, radial
Cur 26500  N  Fatigue limit load, radial
nG 5600  1/min  Limiting speed
nϑr 4000  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information