Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NU1088-TB-M1


Cylindrical roller bearings

main dimensions to DIN 5412-1, non-locating bearing, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 440  mm   
D 650  mm   
B 94  mm   
D1 576,2  mm   
Da max 627  mm   
da max 488  mm   
da min 463  mm   
db min 498  mm   
E 597  mm   
F 493  mm   
r1 min 6  mm   
ra max 5  mm   
ra1 max 5  mm   
rmin 6  mm   
s 9,8  mm  Axial displacement facility from central position
m 107  kg  Mass
Cr 1560000  N  Basic dynamic load rating, radial
C0r 2750000  N  Basic static load rating, radial
Cur 202000  N  Fatigue limit load, radial
nG 1600  1/min  Limiting speed
nϑr 860  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information