Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NU1056-M1


Cylindrical roller bearings

main dimensions to DIN 5412-1, non-locating bearing, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 280  mm   
D 420  mm   
B 65  mm   
D1 371,3  mm   
Da max 405  mm   
da max 312  mm   
da min 295  mm   
db min 321  mm   
E 384  mm   
F 316  mm   
r1 min 4  mm   
ra max 3  mm   
ra1 max 3  mm   
rmin 4  mm   
s 7,2  mm  Axial displacement facility from central position
m 31,4  kg  Mass
Cr 680000  N  Basic dynamic load rating, radial
C0r 1100000  N  Basic static load rating, radial
Cur 96000  N  Fatigue limit load, radial
nG 2550  1/min  Limiting speed
nϑr 1550  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information