Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NU1008-XL-M1


Cylindrical roller bearings

main dimensions to DIN 5412-1, non-locating bearing, separable, with cage

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 40  mm   
D 68  mm   
B 15  mm   
D1 58,2  mm   
Da max 63  mm   
da max 46  mm   
da min 43  mm   
db min 49  mm   
E 61  mm   
F 47  mm   
r1 min 0,6  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1  mm   
s 2  mm  Axial displacement facility from central position
m 0,216  kg  Mass
Cr 33500  N  Basic dynamic load rating, radial
C0r 30500  N  Basic static load rating, radial
Cur 3900  N  Fatigue limit load, radial
nG 17700  1/min  Limiting speed
nϑr 8900  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information