Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NU10/560-TB-M1


Cylindrical roller bearings

main dimensions to DIN 5412-1, non-locating bearing, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 560  mm   
D 820  mm   
B 115  mm   
D1 728,4  mm   
Da max 797  mm   
da max 620  mm   
da min 583  mm   
db min 632  mm   
E 754  mm   
F 626  mm   
r1 min 6  mm   
ra max 5  mm   
ra1 max 5  mm   
rmin 6  mm   
s 9,8  mm  Axial displacement facility from central position
m 213  kg  Mass
Cr 2700000  N  Basic dynamic load rating, radial
C0r 5100000  N  Basic static load rating, radial
Cur 335000  N  Fatigue limit load, radial
nG 1250  1/min  Limiting speed
nϑr 590  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information