Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NU10/500-TB-M1


Cylindrical roller bearings

main dimensions to DIN 5412-1, non-locating bearing, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 500  mm   
D 720  mm   
B 100  mm   
D1 642,4  mm   
Da max 697  mm   
da max 550  mm   
da min 523  mm   
db min 562  mm   
E 664  mm   
F 556  mm   
r1 min 6  mm   
ra max 5  mm   
ra1 max 5  mm   
rmin 6  mm   
s 10,7  mm  Axial displacement facility from central position
m 133  kg  Mass
Cr 1750000  N  Basic dynamic load rating, radial
C0r 3200000  N  Basic static load rating, radial
Cur 232000  N  Fatigue limit load, radial
nG 1450  1/min  Limiting speed
nϑr 750  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information