Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NNU41/530-M


Cylindrical roller bearings

non-locating bearing, double row, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 530  mm   
D 870  mm   
B 335  mm   
D1 761  mm   
Da max 838  mm  Tolerance: H12
da min 562  mm  Tolerance: h12
F 618  mm   
ra max 6  mm   
rmin 7,5  mm   
s 16,2  mm  Axial displacement facility from central position
m 796  kg  Mass
Cr 7700000  N  Basic dynamic load rating, radial
C0r 16300000  N  Basic static load rating, radial
Cur 1400000  N  Fatigue limit load, radial
nG 1130  1/min  Limiting speed
nϑr 290  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information