22:12:22 GMT+0000 (Coordinated Universal Time)



NKXR17-Z-XL
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings NKXR..-Z, axial component, single direction, to DIN 5429, with end cap, for grease lubrication
Replaces
NKXR17-Z
Product information


Main Dimensions & Performance Data
Fw | 17 mm | Bore diameter |
D | 26 mm | Outside diameter |
C | 25 mm | Height |
Cr | 13,500 N | Basic dynamic load rating, radial |
C0r | 15,000 N | Basic static load rating, radial |
Ca | 16,000 N | Basic dynamic load rating, axial |
C0a | 33,500 N | Basic static load rating, axial |
Cur | 2,800 N | Fatigue load limit, radial |
Cua | 4,700 N | Fatigue load limit, axial |
nG | 12,000 1/min | Limiting speed |
nϑr | 5,500 1/min | Reference speed |
≈m | 53.68 g | Weight |
Mounting dimensions
da | 25.7 mm | Mounting dimension shaft shoulder |
ra max | 0.3 mm | Maximum recess radius |
Dimensions
D2 max | 31.2 mm | Maximum outerside diameter flange |
C1 | 9 mm | Width of the axial brearing component |
C2 | 8 mm | Distance to lubrication hole |
dw | 17 mm | Bore diameter of shaft washer |
rmin | 0.3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
IR14X17X17-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Sealing | Z | Bearing with end cap |
Tolerance class | PN | Normal (PN) |
Characteristics