Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NKXR35-XL


Needle roller/axial cylindrical roller bearings

axial component, single direction, to DIN 5429, without end cap, for oil lubrication

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
Fw 35  mm   
D 47  mm   
C 30  mm  Tolerance: 0/-0,25
C1 12  mm  Tolerance: 0/-0,2
C2 9  mm   
D1 max 52,1  mm   
da 47,7  mm   
dw 35  mm  Tolerance: E8
ra max 0,6  mm   
rmin 0,6  mm   
  NAXR35  Designation to DIN 5429
m 157  g  Mass
Cr 27500  N  Basic dynamic load rating, radial
C0r 41500  N  Basic static load rating, radial
Ca 39000  N  Basic dynamic load rating, axial
C0a 101000  N  Basic static load rating, axial
Cur 7400  N  Fatigue limit load, radial
Cua 9600  N  Fatigue limit load, axial
nG 6500  1/min  Limiting speed
nϑr 2500  1/min  Reference speed
  IR30X35X20-XL  Suitable inner ring
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information