Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NKIA59/22-XL


Needle roller/angular contact ball bearings

single direction axial component, to DIN 5 429-2

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
d 22  mm   
D 39  mm   
B 23  mm   
F 28  mm   
rmin 0,3  mm   
m 118  g  Mass
Cr 26000  N  Basic dynamic load rating, radial
C0r 29500  N  Basic static load rating, radial
Ca 5300  N  Basic dynamic load rating, axial
C0a 8600  N  Basic static load rating, axial
Cur 5400  N  Fatigue limit load, radial
Cua 395  N  Fatigue limit load, axial
nG 16100  1/min  Limiting speed
nϑr 12000  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information