Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NKI38/20-XL


Needle roller bearings

light series

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
d 38  mm   
D 53  mm   
B 20  mm   
F 43  mm   
rmin 0,3  mm   
s 0,5  mm  Axial displacement
m 136  g  Mass
Cr 30500  N  Basic dynamic load rating, radial
C0r 51000  N  Basic static load rating, radial
Cur 9100  N  Fatigue limit load, radial
nG 10700  1/min  Limiting speed
nϑr 6000  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information