15:28:01 GMT+0000 (Coordinated Universal Time)



NKI30/20-TV-XL
Needle roller bearing
Needle roller bearings NKI, light series
Replaces
NKI30/20-TV


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 45 mm | Outside diameter |
B | 20 mm | Width |
Cr | 31,000 N | Basic dynamic load rating, radial |
C0r | 48,500 N | Basic static load rating, radial |
Cur | 8,600 N | Fatigue load limit, radial |
nG | 12,900 1/min | Limiting speed |
nϑr | 6,800 1/min | Reference speed |
≈m | 106.53 g | Weight |
Dimensions
F | 35 mm | Raceway diameter inner ring |
rmin | 0.3 mm | Minimum chamfer dimension |
s | 0.5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products