10:03:36 GMT+0000 (Coordinated Universal Time)



NK18/16-XL
Needle roller bearing
Needle roller bearings NK, light series
productDetailPage.oldDesignation
NK18/16
productDetailsPage.tabs.information

common.measureSystem.metric
common.measureSystem.imperial
Main Dimensions & Performance Data
Fw | 18 mm | Under roller diameter |
D | 26 mm | Outside diameter |
C | 16 mm | Width, outer ring |
Cr | 14,100 N | Basic dynamic load rating, radial |
C0r | 16,200 N | Basic static load rating, radial |
Cur | 3,050 N | Fatigue load limit, radial |
nG | 22,100 1/min | Limiting speed |
nϑr | 14,400 1/min | Reference speed |
≈m | 0.025 kg | text.product.weight |
Dimensions
rmin | 0.3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
G18X26X4 | Sealing ring | |
SD18X26X4 | Sealing ring 2 |