Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

NATV25


Yoke type track rollers

full complement needle roller set, with axial guidance, gap seals on both sides

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 25  mm   
D 52  mm   
B 25  mm   
C 24  mm   
d2 41,5  mm   
R 500  mm  Crowning radius
rmin 1  mm   
m 285  g  Mass
Cr w 20200  N  Effective dynamic load rating as track roller (radial)
C0r w 44000  N  Effective static load rating as track roller (radial)
Cur w 6200  N  Fatigue limit load
nD G 1000  1/min  Speed (with continuous operation and grease lubrication)
    Bearing with gap seals and curvature radius of R = 500 mm
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information